Acceleration,
Force, Pressure,
Torque, FEM





Acceleration Applications                          Acceleration News 1/08

A wide variety of accelerometers are offered to accommodate even the most demanding measurements. Miniature types provide minimal mass loading yet provide significant signal for analysis. High sensitivity types are available for testing of low amplitude motions down to steady state, DC. Our accelerometers have been optimized for the most common applications and custom solutions are readily available.

Modal Analysis bye vehicle

Automotive / Transportation

Automotive applications cover a wide range of test objectives. Low frequency requirements extend to DC and are handled by the K-BEAM family of capacitive products. Many general purpose types fit well in this category and the rugged and versatile K-SHEAR products solve many test problems.

  • Modal Analysis
  • Ride Quality and Vehicle Testing
  • Impact and Shock
  • Inclination and Rotational Acceleration
  • General Vibration
  • Vibration measurements in space

    Aerospace and Avionics
    High reliability and quality are mandated in this environment. Space & flight qualified types have been developed to accommodate specific requirements.

  • Modal Analysis
  • Flutter and Flight Testing
  • Impact and Shock
  • Inclination and Rotational Acceleration
  • General Vibration
  • Vibration measurement on bridges

    Other Applications
    Accelerometers are used in almost every industry and every field of study.

  • Civil Engineering
  • Platform Leveling
  • Drop Testing/Packaging Test
  • Calibration
  • Environmental Stress Screening
  • » Direct access to the Product Finder, Acceleration

     
     
    Video VBOX
    VideoVBOX Pro
    Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
    mer information..

    Kistler Sverige och miljön
    Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
    Läs mer ....

    News 10.12.2010
    Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
    High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
    more...

    VBOX
    VBOX SL3 tre antenner
    Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
    mer information..

    Performance BOX & Drift Box
    VBOX Mini & Performance Box
    Ultimata hjälpmedlet för banracing.
    Priser och information

    Top Top
    Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566