Biomechanics




Why Kistler force plates?

The unique piezoelectric measuring system offers numerous advantages over force plates with strain gages:

  • High accuracy, linearity and sensitivity
  • High natural frequency and damping
  • Extremely wide measuring range and excellent resolution
  • Single force plate covers broad range of applications
  • High overload protection and virtually no deterioration with age
  • Kistler guarantees reliable specifications and calibration
  • Worldwide sales and customer service network

Worthwhile investment without compromises with Kistler force plates

Worthwhile investment




Kistler force plates measure extremely accurately and quickly pay for themselves, as they are built to last and cover a wide range of applications and extensive measuring range without compromising on measurement accuracy.

Usable measuring range

Advantages of
piezoelectric
force plates




Piezoelectric force, torque and strain sensors are very compact and rigid, and offer a measuring range of up to six decades, a high natural frequency and low interference sensitivity.

Principle of the longitudinal effect

The
piezoelectric effect




Many crystals generate an electric charge when subjected to mechanical stress. This physical correlation has become known throughout the world as the piezoelectric effect.

DAQ-System (USB 2.0) Type 5691A1

Measuring chains with piezoelectric sensors



Charge amplifiers convert the charge output by a piezoelectric force sensor into a proportional voltage, which can be digitized in an analog-to-digital (A/D) converter.

 
 
Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Product Brochure
New brochure “Biomechanics“ No. 600-350
Sensor Technology for Performance
more...

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566