Motion and gait analysis
 Kistler force plates with their high sensitivity and extremely wide measuring range permitting one and the same plate to measure with equal precision forces both large and small. Their simple and dependable interfaces guarantee maximum long-term compatibility with other systems employed in motion analysis. As well as measuring ground reaction forces precisely and reliably, Kistler force plates exploit inverse dynamics to provide a sound basis for calculating forces and moments. The high level of accuracy of these force plates detects minute changes and asymmetries in the gait. They therefore help practitioners reach correct diagnoses, adjust prostheses and document the rehabilitation process.
|
 Maximum precision for equilibrium analysis The human sense of balance is the product of a complex control system. In addition to precise force measurement, the special design principle of some Kistler force plates allows very accurate monitoring of shifts in weight and examination of the effects and progress of diseases or medication. Kistler force plates Type 9260AA and Type 9286BA were developed specifically for gait and balance analysis. Even under a heavy load they permit measurement of extremely small changes in force and vibrations that can yield information about the condition of the neuromuscular motion control system.
|
|
Force plates for motion and gait analysis
|
 Type 9260AA...Cost-effective, excellent accuracy, available with two different sizes, easy mounting, flexibel and portable use, versatile installation, threshold F z <250 mN
|
 Type 9286B...Excellent accuracy of center of pressure (COP), very wide measuring range, easy mounting, flexible, portable usage, threshold F z <250 mN.
|
 Type 9285 Glass top plate allows recording of contact surface, wide measuring range, excellent measuring accuracy, excellent accuracy of center of pressure (COP), threshold Fz <10 mN.
|
 Type 9281E... Extremely wide measuring range, excellent measuring accuracy, high natural frequency, versatile, threshold Fz <250 mN.
|
|
|
»Overview of Force Plate Products (PDF)
|
|
|

Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Sensor Technology for Performance more...
|