Manufacturing




Forming

Forming involves non-cutting plastic shaping of metallic materials. This is achieved through the processes of deep drawing, punching, rolling, stamping and forging. In all of these the force involved is considered to be a process variable that is important in determining the quality. Process control is generally performed in real time and relates to monitoring of the tool and of machine safety.

Rolling

Rolling

Measurement of the force distribution on a measuring roll in rolling mills to determine the flatness of sheet metal (flatness control).

Punching

Punching

SlimLine 9130B-9136B miniature force sensors or 9243-9249 strain sensors incorporated in the tool measure and monitor the punching forces. This allows timely detection of, for example, a feed failure or double feed.

Deep drawing

Deep drawing
SlimLine 9130B-9136B miniature sensors and 8152B... structure-borne noise sensors monitor the sheet metal forming force in order to guarantee an accurately shaped workpiece.

Stamping

Stamping
Stamping of sheet metal components or minting of coins. Force or strain sensors monitor the press force.

Forging

Forging
9232...9235 force-strain sensors mounted on the surface of the machine monitor the maximum permissible forging force to safeguard the press against overload.

Type 9233B force-strain sensors monitor the maximum forging force to safeguard the machine and the tool against overload.

Forging, Strain sensor


» Direct access to the Product Finder, Manufacturing

 
 
Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566