Plastics




Fundamentals for Machine Manufacturers

Type 9238A
Measuring clamping force and mold protection
Modern injection molding machines have a means of measuring mold protection and clamping force. Mold protection is activated while the mold is being moved, and actively protects the mold against damage.
» more...
Measuring melt pressure

Measuring melt pressure
The development of electrically-operated injection molding machines has made measurement of melt pressure an issue of key significance. 
» more...

Measuring tie bar extension
Measuring tie bar extension
In order to measure tie bar extension, the sensors are installed directly in a hole in the tie bar. These output a signal that is proportional to the force during mold move.
» more...
 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566