Plastics




Use in Production Processes

Measuring Chain CoMo Injection

CoMo Injection
CoMo Injection Type 2869B... is the Kistler system for cavity pressure based injection molding. CoMo Injection provides a wide variety of functions for process monitoring and reject separation. Real-time functions switch the machine from injection to holding pressure, or open and close cascade gares. Individual CoMo devices can be accessed from networks. Data are saved in CoMo MIS Type 2829A... database. 
» more...

Complete system consisting of CoMo Injection Type 2869B…
CoMo MIS
CoMo MIS Type 2829A... is Kistler's central database driven system for saving and managing process data acquired with CoMo Injection. Data are stored in CoMo MIS with reference to specific production orders and batches; MIS can be used to evaluate the data in statistical or graphical form, and to produce documentation.
» more...
Kistler DataFlow

DataFlow
DataFlow systems are used for process optimization, process analysis, and in process monitoring where molds have more than 16 cavities.
The signal conditioner that forms part of the Typ 2865B... DataFlow system can be equipped with a variety of different modules according to the analysis task, and can be reconfigured on site.
For monitoring applications with more than 16 cavities the sensor and charge amplifier system Type 6829A... is used.
» DataFlow Type 2805A...

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566