PiezoSmart®: Automatic Sensor Identification
|
Identification of individual pressure sensors PiezoSmart is an active system for the automatic identification of individual pressure sensors. Based on the IEEE 1451.4 standard, this is a "plug and measure" system for automatic parameterization of measuring chains. In addition, it offers functions for comprehensive monitoring of data quality. Clear allocation of sensor data The core of PiezoSmart is a transducer electronic data sheet (TEDS), incorporated into the plug of the sensor cable.
|
 This Kistler-TRIAX plug forms a physical unit with the pressure sensor. The plug is designed and dimensioned to fit the standard mounting tool for our M5 miniature sensors. For installation purposes, there is no need for the plug with the TEDS to be separated from the sensor.
|
|
PiezoSmart available with every sensor type This system guarantees a reliable and clear allocation of sensor data in dayto-day test stand operation. A seal respectively a sticker serves to provide additional protection against any inadvertent mixing of sensor and TEDS. In principle, all engine-indication pressure sensors and all current cable and plug combinations are available with PiezoSmart.
|
|
» Direct access to the Product Finder, Engines
|
|
|

Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..
|