Engines




Amplifiers from Kistler

For each application Kistler supplies a wealth of function-specific amplifiers covering all of the measurement requirements for combustion analysis.

Types 5064B11, 5146, 5011, 4618A

Amplifier for piezoelectric sensors
These amplifiers convert the charge output of a piezoelectric sensor into a proportional voltage.

The charge output is used as an input variable for analysis systems, and can be digitized in an analog-to-digital (A/D) converter if necessary.

Amplifier for piezoresistive sensors
Connection of piezoresistive sensors requires a piezoresistive amplifier, which serves several functions:

• Supplies measuring bridge with constant current
• Amplifies bridge voltage
• Voltage or current output selectable

The amplifier output signals can be digitized in an analog-to-digital converter (ADC) if necessary.

Depending on the application and complexity, Kistler supplies:
• Single-channel amplifier systems for measuring mechanical
  measurands (pressure, force or acceleration)
• Multichannel amplifier systems for high-bandwidth signal conditioning.
  The perfect signal conditioning system for combustion analysis in internal
  combustion engines.
pMax module for continuous monitoring and measurement of
  peak cylinder pressure pmax in Diesel and gas engines.

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566