Engines




Variety of Sensors from Kistler

The wide range of Kistler sensors reflects the multifaceted nature of engine development. From the miniature pressure sensor through to the water-cooled type for high-precision thermodynamic analyses. Equally unique are piezoresistive sensors for precise measurement of intake and exhaust manifold pressures.

Type 4067C

Fuel pressure sensors




Kistler supplies absolute pressure sensors for use in fuel systems. The pressure range and dynamic response of these designs have been optimized for gasoline and diesel injection system applications.

Type 6052B

Miniature pressure sensors




These sensors are suitable for extremely compact mounting in high-power-density car engines, racing and small engines.

Type 6041A

Precision pressure sensors, cooled



These are PiezoStar cylinder pressure sensors for extremely accurate thermodynamic analyses, friction loss investigations and combustion development.
» Temperature Conditioning Unit

Type 7533A

Intake and exhaust




Kistler supplies high-temperature pressure sensors for use up to 200°C in the intake where the space available for mounting is limited. Water-cooled sensors and adapters withstanding temperatures of up to more than 1100°C are employed in the exhaust. » Recommended sensors for
   measuring intake and exhaust
   pressures

» Temperature Conditioning Unit

Type 6115B

Measuring spark plugs




Kistler offers a broad selection of measuring plugs exactly matched to the specifications of the original spark plugs. Ranging from the M10 racing to the M14 standard version, they all position the sensor flush with the wall of the combustion chamber.

Type 6055BB

Glow plug adapters




These access the combustion chambers of diesel engines without any separate mounting bore. The glow plug adapter brings the pressure sensor to the cylinder pressure. Adapters with or without glow plug function are available.

» Cables for piezolectric sensors

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566