Engines




Monitoring & Control

About ten years ago the robust sensor concept Typ 6613C2... was developed for monitoring cylinder pressures and controlling gas engines for the US gas pipeline industry. This development fo­cused on service life, stability and cost-effectiveness. The design also had to be suitable for the industrial environment.

From 2002 onwards sensors were used in larger quantities for retrofitting gas engines; approximately 4 000 cylinders having now been equipped with Kistler sensors. In the meantime this sensor was consistently evolved for other appli­cations as well. Reliable solutions based on the field-proven measuring element are now available at reasonable cost for virtually all large engines.

222_MonitoringControl

Gas-Pipeline-Industrie

2222_ShipDieselEngine_s

Ship Diesel Engines

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Video VBOX
VideoVBOX Pro
Video VBOX är både en kraftfull realtids GPS datalogger och en högkvalitéts videoinspelningsenhet.
mer information..

Kistler Sverige och miljön
Vi inom Kistler Sverige bidrar aktivt för en hållbar utveckling av samhället.
Läs mer ....

VBOX
VBOX SL3 tre antenner
Racelogic VBOX realtids GPS, för hastighet, bromsavstånd, vinkelmätning mm. Med noggrannhet ned till 1 cm!
mer information..

Performance BOX & Drift Box
VBOX Mini & Performance Box
Ultimata hjälpmedlet för banracing.
Priser och information

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566