Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |English |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Sweden


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

16-Channel Piezotron® coupler, 115 VAC

5148


navigation item Downloads

Specifications Type 5148




Sensor Excitation Current   mA 2
Sensor signal voltage   V 24
Frequency Range   Hz 0.05...50000
Output signal   V 20
Gain     1
Operating temperature range   °C 0...50
Width   mm 483
Height   mm 45
Depth   mm 222.0
Mass   kg 2.5
Further information     115 VAC

Characteristics

Provides constant current excitation for Piezotron and voltage mode piezoelectric sensors, LED’s indicate circuit integrity, convenient front/rear BNC connectors, standard rack mountable, CE compliant.

Applications

Multi-channel low impedance sensor power at economical price per channel.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566