Kistler Sweden


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Piezotron® coupler, without power adaptor

5114


navigation item Downloads

Specifications Type 5114




Sensor Excitation Current   mA 2
Sensor signal voltage   V 20
Frequency Range   Hz 0.07...60000
Output signal   V 20
Gain     1
Voltage   V 9
alkaline battery
Operating temperature range   °C -10...54
Mass   kg 0.25
Further information     without power adaptor
Description     Input/Output BNC neg.
External power: 2,1 mm jack

Characteristics

Provides constant current excitation, monitors condition and sensors and cables, 3,5 digit LCD display AC-DC or battery powered, CE compliant.

Applications

Power and monitor Piezotron sensors.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566