Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Engines




Crank Angle Sensors

Type 2629B
TDC sensor

The TDC system is used for dynamic determination of top dead center on piston engines. The TDC sensor Type 2629B... is used for dynamic determination of TDC with the engine cranked in unfired mode. It is mounted in the nozzle holder or spark plug bore of the engine. Accurate determination of TDC is an important basis for accurate engine combustion analysis.


Extremely robust precision crank angle encoder

Type 2614A

The crank angle encoder set Type 2614A... serves as the basis of all measurements related to crank angle.

It consists of an angle encoder and matching electronics.

• Speed range 0 ... 20 000 rpm
• Suitable for cold start measurements
• Supplies LVDS signals with a
  resolution of 0,5 °/1°
• Durable, withstands high mechanical
  loading

The optional pulse multiplier Type 2614A4 can be used if TTL signals and additional resolutions are required. It provides resolutions down to 0,1° of CA and a second angle marks signal with a resolution of 1°.

» Direct access to the Product Finder, Engines

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Biomechanics

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11