| |
Kistler Distributor
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Piezoresistive High Pressure Sensor, 1000 bar, without Amplifier
|

|

|

|

|
|
Pressure sensor type (abs., rel., diff.)
|
|
|
Absolute pressure
|
|
Measuring range
|
|
psi
|
0...14504
|
|
Sensitivity
|
|
mV/psi
|
0.69
|
|
Non linearity & Hysteresis
|
|
% FSO
|
<±0.5
|
|
Operating temperature range
|
|
°F
|
68...248
|
|
Natural Frequency
|
|
kHz
|
>100
|
|
Min./max. temperature
|
|
°F
|
-40...284
|
|
Frequency Range
|
|
kHz
|
>40...>100
|
|
Voltage
|
|
V
|
18...30
|
|
Front diameter
|
|
in
|
0.197
|
|
Thread
|
|
|
M7x0.75
|
|
Length
|
|
in
|
0.996
|
|
Amplifier
|
|
|
without amplifier
|
|
Connector
|
|
|
Binder connector, 5 pol. pos Cable direct to sensor
|
|
Cable length
|
|
|
Standard cable length 2m
|
|
PiezoSmart (TEDS)
|
|
|
no
|
|
|
|
Characteristics
For static and dynamic pressure, high natural frequency, shoulder-sealing, integrated connecting cable, supplied with adjustable amplifier Type 4618A.
|
Applications
Optimization of injection systems for diesel engines, measurements on hydraulic systems.
|
|
|
Top  |
|
|
|