Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

DataFlow System, process analyse system for plastics processing

2865B_P


navigation item Downloads

navigation item Accessories

Specifications Type 2865B...




No. of channels     16
Operating temperature range   °F 32...122
Length   in 11.906
Depth   in 15.748
Height   in 4.236
Further information     see data sheet

Characteristics

The system Type 2865B... consists of a 16-channel signal conditioner and Windows software. This is a universal system for data acquisition and evaluation and includes a statistics program. The signal conditioner can be fitted with 4 plug-in modules (each with 4 channels), which have to be ordered separately.

Applications

Mold validation, process optimization and analysis of injection molding processes.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11