Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Engine Peak Meter, without sensor and measuring set in case

2516A1


navigation item Downloads

Specifications Type 2516A1




Measuring range   psi 0...3626
Operating temperature range   °F 32...122
Accuracy   % <±0.5
Interface     RS-232C;
D-Sub 9 pol. neg.
Mass   g 350
Description     without sensor and measuring set in case
Further information     see data sheet

Characteristics

The battery-operated measuring instrument measures between 1 and 100 successive pressure cycles from which it calculates the arithmetic average values of the peak pressure, standard deviation, maximum gradient of the pressure curve as well as the average pressure curve. The numeric data are shown on the LC display and can be saved as required.

Applications

Handy peak-measuring instrument for balancing the cylinders of gas and diesel engines.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11