Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Plastics




Sensors and Charge Amplifiers for Machine Manufacturers

Accurate control of machines is based on precise acquisition of their most important parameters. Melt pressure measurement is the central task on the aggregate side. On the closing side, the forces involved in closing and movement have to be measured and recorded. The tie bar extension can also be measured directly. Charge amplifiers allow easy integration of mold cavity pressure and contact temperature signals into the control system of each machine.


Melt Pressure

Melt pressure measurementHydraulic pressure connection

Type 4013B






Type 4013B...
(details on request)
Melt pressure measuring chain for 0 ... 3 000 bar, <350°C

Hydraulic pressure measurement






Type 1209Hydraulic pressure connection for RAG sensors


Mold Protection/Clamping Force

Strain transmitterTie bar extension

Strain transmitter Type 9238AQ...






Type 9238AQ...Strain transmitter

Tie bar strain measurement Type 9827A...






Type 9827A2491Tie-bar strain measurement ø12
Type 9827A1392Tie-bar strain measurement ø16


Charge Amplifier

Charge Amplifier Type 5155A






Type 5155AMulti-channel charge amplifier for pressure and temperature
Type 5039ACharge amplifier
Type 5049ACharge amplifier with SmartAmp

Img_clearpixel

 

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Biomechanics

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11