Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

MN Press Force Calibration Sensor, 2 500 kN

9931A1


navigation item Downloads

Specifications Type 9931A1




Measuring Range   kN 50...2500
Compression force Fz
Non linearity & Hysteresis   % FSO ≤1.5
Operating temperature range   °C 0...70
Degree of protection     IP65
Height   mm 200
Outer Diameter   mm 120
Mass   kg 14
Sensor connector     Fischer
DBEE 102 A 014-60 neg.
Further information     see data sheet

Characteristics

Piezoelectric force sensor for measuring quasi-static and dynamic compression forces in the meganewton range in large industrial presses.

Applications

Mobile force link for checking and calibration of compression forces in mechanical or hydraulic presses. Measures the force distribution in large presses.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11