Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Force sensor with integrated electronics, 1-com, straight plug con.

9602A1100


navigation item Downloads

navigation item Accessories

Specifications Type 9602A1100




Model     Sensor with integrated electronics
Calibration     calibrated
Measuring Range   kN ±5
Sensitivity   mV/N ≈1
Rigidity   kN/μm 1.25
Operating temperature range   °C 0...60
Inner diameter   mm 8.1
Height   mm 10
Length   mm 57
Connection     Fischer KE 102
Plug outlet: straight
Width   mm 25
Mass   g 30

Measuring range

9602A1100

Characteristics

Integrated charge amplifier electronic circuitry, two measuring ranges, rugged, compact design, straight or right-angled connector outlet (also available in 3-component version, see Type 9602A3…), degree of protection IP 67.

Applications

Process monitoring in metal cutting machine tools, at presses (joining and assembly processes) and at forming machines.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11