Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Press Force Sensor Fz 0 ... 20 kN

9323A


navigation item Downloads

navigation item Accessories

Specifications Type 9323A




Calibration     calibrated
Measuring Range   kN 0...20
Sensitivity   pC/N ≈-3.9
Rigidity   kN/μm ≈1.36
Natural Frequency   kHz >72
Operating temperature range   °C -40...120
Connection     KIAG 10-32 neg.
Degree of protection     IP65
with connected cable
Further information     see data sheet

Measuring range

9323A

Characteristics

Compact, ready-to-mount force sensor, flexible adaptation, central hole.

Applications

Monitoring sensor for joining processes, compression force measurement on presses, for test equipment.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11