Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Press Force Sensor, Fz 0 ... 5 kN

9313AA1


navigation item Downloads

navigation item Accessories

Specifications Type 9313AA1




Measuring Range   kN 0...5
Sensitivity   pC/N -10
Rigidity   kN/μm 0.74
Natural Frequency   kHz >38
Operating temperature range   °C -40...120
Further information     see data sheet

Measuring range

9313AA1

Characteristics

This lightweight miniature compression force sensor is particularly suitable for measuring dynamic forces and also quasistatic forces. Preloaded and provided with practical adaptation options, the sensor is ready for immediate use. It comes in two different sizes which not only differ in their dimensions but also in their measuring ranges.

Applications

The square geometry of the sensor makes it particularly interesting for confined spaces, such as mounting in force application dies and also for measurement of reaction force under workpiece holders. Because of the special properties of the piezoelectric measuring element – measuring accuracy is practically constant over a wide range of forces – the same press force sensor can be used for a large spectrum of forces.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11