Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Quartz Force Link, ±2,5 kN

9301B


navigation item Downloads

navigation item Accessories

Specifications Type 9301B




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Measuring Range   kN ±2.5
Sensitivity   pC/N ≈-4
Rigidity   kN/μm ≈0.3
Natural Frequency   kHz ≈90
Operating temperature range   °C -40...120
Outer Diameter   mm 11
Height   mm 25
Thread inner     M5
Mass   g 14
Connection     KIAG 10-32 neg.
Further information     see data sheet

Measuring range

9301B

Characteristics

Measures tensile and compression forces, simple installation, centering seat for accurate fitting, ground-insulated.

Applications

Impact forces, shock loads in landing gear/suspension systems, impact testing, supporting and compression forces, quality control by force measurement at switches and monitoring of automatic assembly plant.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11