Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Low level force sensor, -50 ... 50 N up to -500 ... 500 N

9217A


navigation item Downloads

Specifications Type 9217A




Force range   N ±500.0
Sensitivity   pC/N ≈-105
Natural Frequency   kHz >20
Operating temperature range   °C -80...205
Outer Diameter   mm 8.5
Length   mm 28.5
Connection     KIAG 10-32 neg.
Thread inner     M3
Thread outer     M10x1
Mass   g 16
Further information     see data sheet

Measuring range

9217A

Characteristics

Highly sensitive, piezoelectric force sensor for measuring quasistatic and dynamic tensile and compression forces from a few mN upwards. The sensor has a sealed case and is suitable for both laboratory and industrial applications.

Applications

Broad field of application for monitoring assembly processes, in product testing and for highly sensitive force measurements in research and development.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11