| |
Kistler Distributor
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Sensor for compression forces, 0 … 2 N to 0 … 200 N
|

|

|

|

|
|
Model
|
|
|
Sensor, preloaded (Tension/compression force)
|
|
Calibration
|
|
|
calibrated
|
|
Measuring Range
|
|
kN
|
0.02...0.2
|
|
Sensitivity
|
|
pC/N
|
≈-81
|
|
Natural Frequency
|
|
kHz
|
>50
|
|
Operating temperature range
|
|
°C
|
-50...180
|
|
Outer Diameter
|
|
mm
|
4.4
|
|
Length
|
|
mm
|
12.5
|
|
Connection
|
|
|
M4x0,35 neg.
|
|
Thread inner
|
|
|
M2
|
|
Thread outer
|
|
|
M5x0,5
|
|
Mass
|
|
g
|
2.5
|
|
Further information
|
|
|
see data sheet
|
|
Measuring range
|
Characteristics
The highly sensitive measuring element fitted under low preload gives the sensor very high rigidity with simultaneously low transverse force sensitivity. The sensor body has an M5x0,5 external thread and a sealed, ceramic-insulated connecting plug. The force is introduced via the M2 tapped bore at the front.
|
Applications
The miniature size is ideal for installation in confined spaces. Wide range of application in product testing and for highly sensitive force measurements in research and development, or for the construction of miniature force plates and sensor arrays with 7,5 mm grid dimensions.
|
|
|
Top  |
|
|
|