| |
Kistler Distributor
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Quartz force sensor, –5 ... 5 N up to –500 ... 500 N
|

|

|

|

|
|
Model
|
|
|
Sensor, preloaded (Tension/compression force)
|
|
Calibration
|
|
|
calibrated
|
|
Force range
|
|
N
|
±500.0
|
|
Sensitivity
|
|
pC/N
|
-45
|
|
Natural Frequency
|
|
kHz
|
27
|
|
Operating temperature range
|
|
°C
|
-150...240
|
|
Outer Diameter
|
|
mm
|
8.5
|
|
Length
|
|
mm
|
28.5
|
|
Connection
|
|
|
KIAG 10-32 neg.
|
|
Thread inner
|
|
|
M3
|
|
Thread outer
|
|
|
M10x1
|
|
Further information
|
|
|
see data sheet
|
|
Measuring range
|
Characteristics
High sensitivity, extremely low response threshold, high natural frequency, measurement of tensile and compression forces, small dimensions.
|
Applications
Measurement of contact forces at push buttons, relays etc., of spring characteristics, extraction forces and of forces in automatic assembly plants.
|
|
|
Top  |
|
|
|