Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

SlimLine Quartz Force Link, -3 ... 12 kN

9173B


navigation item Downloads

navigation item Accessories

Specifications Type 9173B




Model     Sensor, preloaded (Tension/compression force)
Calibration     calibrated
Measuring Range   kN -3...12
Sensitivity   pC/N ≈-3.5
Natural Frequency   kHz ≈75
Operating temperature range   °C -20...80
Outer Diameter   mm 18
Height   mm 22
Thread inner     M4
Thread outer     M12x1,25
Mass   g 28
Degree of protection     IP65
EN 60529
Connection     KIAG 10-32 neg.
Further information     see data sheet

Measuring range

9173B

Characteristics

High rigidity, compact design, measures tensile and compression forces, integrated cable.

Applications

Force measurement in robotic systems, monitoring of presses, automatic punching, coining and welding machines, clamping processes, joining technology.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11