Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Load washer, 0 ... 20 kN

9101A


navigation item Downloads

navigation item Accessories

Specifications Type 9101A




Model     Sensor, non preloaded
Calibration     not calibrated
Measuring Range   kN 0...20
Rigidity   kN/μm ≈1.8
Sensitivity   pC/N ≈-4.3
Inner diameter   mm 6.5
Outer Diameter   mm 14.5
Height   mm 8
Operating temperature range   °C -40...120
Mass   g 7
Connection     KIAG 10-32 neg.
Further information     see data sheet

Measuring range

9101A

Characteristics

Wide measuring range, high rigidity, compact design.

Applications

Industrial monitoring tasks.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11