Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Multi-cavity monitoring system

6829A_P


navigation item Downloads

navigation item Accessories

Specifications Type 6829A...




Measuring range   pC ±2500...±20000
depends on sensor type
Output signal   V ±5
Frequency Range   kHz ≈0...>10
Supply   V 18 ... 30 DC
Description     with sensorsn type 6152, 6157, 6159, 6167, 6182 or 6183 Unisens
Further information     see datasheet
Melt temperature   °C <450
Tooling temperature   °C 0...200
Operating temperature range   °C 0...60

Characteristics

Multi-cavity system comprised of sensors and multi-channel charge amplifier for direct installation on mold. Cut-and clamp technique ensures easy connection of the sensor. The charge amplifier is connected to the measuring system with only one cable, independent of the number of sensors. Unsisens technology ensures easy configuration of the measuring systems.

Applications

Suitable for molds  with more than 16 pressure sensors, For information on the application of individual sensors, please consult the corresponding tables.


Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11