| |
Kistler Distributor
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Temperature sensor, front diameter 2,5 mm (shoulder ø7 mm), cable length 0,4 m
|

|

|

|

|
|
Measuring range
|
|
°C
|
0...450
|
|
Thermocouple
|
|
|
K
|
|
Cabling
|
|
|
compensation lead
|
|
Cable length
|
|
|
Standard length 0,4 m
|
|
Cable is exchangeable
|
|
|
No
|
|
front can be further machined up
|
|
|
No
|
|
coated front
|
|
|
No
|
|
Tooling temperature
|
|
°C
|
0...450
|
|
Connector temperature
|
|
°C
|
0...200
|
|
Front diameter
|
|
mm
|
2.5
|
|
Further information
|
|
|
see data sheet
|
|
|
|
Characteristics
Due to its special design, this temperature sensor has very short reaction times. Measures the contact temperature. Dimensionally compatible with Type 6159A...
|
Applications
Suitable for thermoplastics, elastomers and LSR.
|
|
|
Top  |
|
|
|