| |
Kistler Distributor
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
Temperature sensor, front diameter 4 mm, cable length 0,4 m
|

|

|

|

|
|
Measuring range
|
|
°C
|
0...450
|
|
Cable length
|
|
|
Standard length 0,4 m
|
|
Thermocouple
|
|
|
K
|
|
Cabling
|
|
|
compensation lead
|
|
Cable is exchangeable
|
|
|
No
|
|
front can be further machined up
|
|
|
No
|
|
coated front
|
|
|
No
|
|
Tooling temperature
|
|
°C
|
0...450 (sensor and cable)
|
|
Connector temperature
|
|
°C
|
0...200 (connector)
|
|
Front diameter
|
|
mm
|
4
|
|
Further information
|
|
|
see data sheet
|
|
|
|
Characteristics
Due to its special design, this temperature sensor has very short reaction times. Measures the contact temperature. Compatible with standard mold cavity pressure sensors Type 6157A…, 6167A…, 6177A… and 6190CA… .
|
Applications
Suitable for thermoplastics, elastomers and LSR.
|
|
|
Top  |
|
|
|