| |
Kistler Distributor
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
p-T-Sensor with front ø4 mm, cable length 0,4 m
|

|

|

|

|
|
Cabling
|
|
|
single-wire and compensation lead
|
|
Measuring range
|
|
bar
|
0...2000
|
|
|
|
°C
|
0...200
|
|
Overload
|
|
bar
|
2500
|
|
Cable length
|
|
|
Standard length 0,4 m
|
|
Sensitivity
|
|
pC/bar
|
≈-9
|
|
Cable is exchangeable
|
|
|
Yes
|
|
front can be further machined up
|
|
|
No
|
|
coated front
|
|
|
No
|
|
Melt temperature
|
|
°C
|
<450 at the front of the sensor
|
|
Tooling temperature
|
|
°C
|
0...200 (sensor, cable, connector housing)
|
|
Diameter
|
|
mm
|
4
|
|
Length
|
|
mm
|
8
|
|
Further information
|
|
|
see data sheet
|
|
|
|
Characteristics
The combined pressure and temperature sensor measures the pressure and the contact temperature at one location within the mold. Dimensionally compatible with Type 6157B... and HighSens Type 6177A... .
|
Applications
Suitable for thermoplastics, thermosets, elastomers and LSR. Ideal for measuring both process variables with a single bore.
|
|
|
Top  |
|
|
|