| |
Kistler Distributor
|

|
Product Finder
|
Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.
|
High temperature pressure sensor for cylinder pressure measurement in glow plug adapter, 250 bar, cable Type Viton®, cable length 1 m
|

|

|

|

|
|
Measuring range
|
|
bar
|
0...250
|
|
Overload
|
|
bar
|
300.0
|
|
Sensitivity
|
|
pC/bar
|
≈-20
|
|
Natural Frequency
|
|
kHz
|
≈160 (sensor)
|
|
Non linearity
|
|
% FSO
|
<±0.3
|
|
Operating temperature range
|
|
°C
|
-20...350
|
|
Thermal shock dp (short time)
|
|
bar
|
<±0.5
|
|
Thermal shock dp mi
|
|
%
|
<±2
|
|
Thermal shock dp max
|
|
%
|
<±1
|
|
Thread
|
|
|
M5x0,5
|
|
Cooling
|
|
|
not cooled
|
|
Front diameter
|
|
mm
|
4.4
|
|
Cable length
|
|
|
Standard length 1 m
|
|
Further information
|
|
|
see data sheet
|
|
|
|
Characteristics
Good temperature stability of the sensitivity, accelerationcompensated, requires only 4,5 mm mounting bore, low thermal shock error and long service life due to front seal, very high sensitivity.
|
Applications
The miniature sensor is used typically in glow plug adapters for pressure measurement in diesel engines. However, due to its small dimensions, it can also be used in engines with complex structural geometries in indicating bores.
|
|
|
Top  |
|
|
|