Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

Piezoresistive absolute pressure sensor, 10 bar

4045A10


navigation item Downloads

Specifications Type 4045A10




Pressure sensor type (abs., rel., diff.)     Absolute pressure
Measuring range   bar 0...10
Sensitivity   mV/bar 50
Non linearity & Hysteresis   % FSO <±0.3
Operating temperature range   °C 20...120
(compensated)
Min./max. temperature   °C 0...140
Natural Frequency   kHz >120
Thread     M14x1.25
Front diameter   mm 12
Length   mm 14
Further information     see data sheet

Characteristics

Integral temperature compensation, high natural frequency, good linearity.

Applications

Intake and exhaust pressure measurement on combustion engines, materials processing.

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11