Kistler - measure. analyse. innovate.
   
|Home |Search |Contact |Sitemap |Login/Registration | |Deutsch |
 
crosshair left crosshair right
spacer
spacer
spacer
spacer
spacer
spacer
 
Measuretape
 
spacer
  Kistler Distributor


Product Finder

Kistler offers pressure sensors, force sensors, torque sensors and accelerometers for applications of all kinds in research, development and manufacturing.

navigation item Type number

CoMo Injection/CoMo Injection Basic, 12/24 channels, Zero-Defect production during injection molding thanks to process monitoring

2869B_P


navigation item Downloads

navigation item Accessories

Specifications Type 2869B...




No. of channels     4
12
24
Measuring range   pC ±2000...50000
Operating temperature range   °C 0...50
Dimensions     208x70x172 mm
(without display)
Further information     see data sheet

Characteristics

CoMo Injection is a production optimization, control and monitoring system for injection molding of plastics. All functions required for evaluation and optimization of the injection molding process are integrated into a compact unit. This unit allows direct connection of piezoelectric cavity pressure sensors, and acquisition and evaluation of signals from the injection molding machine or other sensors.

Applications

CoMo Injection is used in the plastic injection molding process for: mold validation and optimization; production monitoring; process documentation

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +41 52 224 11 11