Biomechanics




Sports and performance diagnostics

In sports, winning performances can only be achieved through continuously improved methods of highly controlled training. By analyzing the forces that athletes generate at various points, it is possible not only to draw conclusions relating to performance at a particular moment but also to record differences in the efficiency of various techniques and to modify the training program accordingly.

Versatility means flexibility of application
The high preload and linearity of their piezoelectric sensors allow Kistler force plates to measure very accurately even under high initial loads.

Measuring platform type 9287BA

They can therefore be installed in any position and equipped with additional equipment or coverings without their precision or zero point being affected.
The high natural frequency, extremely wide usable measuring range and high load capacity of the plates make it possible to capture even highly dynamic processes in the martial arts, Olympic lifting or athletics.

Measuring take-off power during natural movement
Kistler force plates provide an ideal instrument for objective measurement of take-off forces in performance diagnostics and biomechanics.

Quattro Jump Typ 9290AD

Quattro Jump is a complete mobile analysis system for testing the performance level of the legs in relation to power, coordination and stamina. In contrast to isokinetic systems or other jump tests the athlete moves completely naturally in a way that reflects his or her condition and coordination. Multiple jumps can be analyzed just as effectively as single jumps in order to provide objective, reliable and repeatable measurement results.

Force plates for sports and performance diagnostics

Large multicomponent force plate with charge output
Type 9287C...
Extremely wide measuring range, excellent measuring accuracy, high natural frequency, versatile, threshold Fz <250 mN, large dimensions.
Multicomponent force plate with charge out
Type 9281E...
Extremely wide measuring range, excellent measuring accuracy, high natural frequency, versatile, threshold Fz <250 mN.
Quattro Jump: Portable Force Plate System
Type 9290AD, Quattro Jump
User-friendly, portable usage, integral charge amplifier and digitization.
Mobile multicomponent force plate with charge output
Type 9286B...
Excellent accuracy of center of pressure (COP), very wide measuring range, easy mounting, flexible, portable usage, threshold Fz <250 mN.
DAQ-System with BioWare®, data acquisition and analysis system for biomechanics, type 5691A1
Measuring chains with piezoelectric sensors
Charge amplifiers convert the charge output by a piezoelectric force sensor into a proportional voltage, which can be digitized in an analog-to-digital (A/D) converter.


»Overview of Force Plate Products (PDF)

 
 
Product Brochure
New brochure “Biomechanics“ No. 600-350
Sensor Technology for Performance
more...

Velocity Box
Kistler är distributör för VBOX i Skandinavien.
Representative of Racelogic VBOX Speed and Distance Sensors
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566