Manufacturing




Cutting Force

Cutting is the most important method of forming used in production. This is reason enough for continuous testing and optimization of this process. Even minimal savings in, for example, machining time, are very important in achieving cost-effective mass production. Kistler's products for laboratory measurement of cutting forces play an important part in this examination and evaluation of the cutting process.

Measuring 3 force components with static dynamometer

Measuring 3 force components with static dynamometer
Mounting a tool on the dynamometer allows direct measurement of the turning forces to which it is subjected. When investigating the milling or grinding process, the workpiece to be examined is mounted on the cover plate of the dynamometer. The dynamometer measures the reaction forces of the rotating tool via the workpiece.    

Measuring workpiece torque with rotating dynamometer

Measuring workpiece torque with rotating dynamometer
Alongside the forces, torque is the most important evaluation criterion for the drilling or milling process. The tool sits directly on the rotating dynamometer. Kistler's rotating multicomponent dynamometers measure cutting forces reliably and accurately at speeds of up to 25,000 rpm.

DynoWare

DynoWare
DynoWare, the user-friendly data acquisition and evaluation program, allows practical visualization of the measured cutting forces. This software takes special account of the distinctive special features of the cutting process and the piezoelectric measuring technique.


» Direct access to the Product Finder, Manufacturing

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Velocity Box
Kistler är distributör för VBOX i Skandinavien.
Representative of Racelogic VBOX Speed and Distance Sensors
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566