Engines




 

KiBox® To Go

Combustion analysis with the new KiBox To Go
Developers need to respond rapidly and flexibly during engine tuning or troubleshooting so as to be able to validate test bench results easily during over-the-road testing. The application engineer demands a supporting tool with a high level of functionality and processing power for use in the vehicle during and after the measuring run.

KiBox To Go – Advantages at a glance

Indicating power to go!
The KiBox supplements Kistler's product range with a combustion analysis system specially designed for mobile use. Its transparent interfaces integrate all of the data acquisition hardware and software into a single unit. The software for data organization, analysis and visualization is linked to the usual application environment (e.g. INCA).


» Advantages at a glance

» Direct access to the Product Finder, Engines

» Subscribe for KiBox newsletter

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Velocity Box
Kistler är distributör för VBOX i Skandinavien.
Representative of Racelogic VBOX Speed and Distance Sensors
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566