Engines




Advantages at a Glance

Plug & Go
Plug & go
Hardware and software optimized for convenience and portability
Integrated and Simple to Use
Integrated and simple to use
Optimum functionality with PiezoSmart® and integration in INCA
User-friendly and Quick
User-friendly and quick
Direct connection to the application system PC
Simple and Innovative
Simple and innovative
CrankSmart® for enhanced measurement quality at minimum cost
Dynamic and Precise
Dynamic and precise
Reliable cylinder pressure analysis in all operating conditions
Modular System, Secure Investment
Modular system, secure investment
Standard PC processors and plug-in amplifiers

back

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Velocity Box
Kistler är distributör för VBOX i Skandinavien.
Representative of Racelogic VBOX Speed and Distance Sensors
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566