Engines




Engine Calibration

Engine calibration has become an important part of vehicle development. Devising and optimizing open- and closed-loop control functions for engine operation is one element of application engineering for a particular engine/vehicle configuration. Engine calibration yields optimized data tables and functions that are stored in the engine control unit (ECU).

This calibration job is carried out on test stands as well as in the overall environment of the test vehicle. Both steps are usually performed to enable results of the required quality to be achieved as quickly as possible at minimum cost.

INCA Screenshot

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Velocity Box
Kistler är distributör för VBOX i Skandinavien.
Representative of Racelogic VBOX Speed and Distance Sensors
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566