Plastics




CoMo Injection Systems

CoMo Injection is the Kistler system for monitoring and open- and closed-loop control of the injection molding process. CoMo MIS (Manufacturing Information System) contains a database with Curve Viewer for storing and analyzing process data acquired by CoMo Injection. The DataFlow system is used for process analysis.

CoMo InjectionCoMo Injection accessories

CoMo system







Type 2869B1...12-channel system
(2x4 pressure & 4 voltage inputs)
Type 2869B2...12-channel system
(1x8 pressure & 4 voltage inputs)
Type 2869B3...24-channel system
(2x8 pressure & 8 voltage inputs)

CoMo Injection Accessories







» Displays, cables etc.

 

MultiFlow Type 2809A...CoMo MIS Type 2829A...

MultiFlow







Type 2809A1Multiflow for direct connection of hot runner controllers with Kistler HRI interface
Type 2809A2Multiflow with protocol converter for connection of hot runner controllers without Kistler HRI interface

Data base system CoMo MIS







Type 2869A...Data base system CoMo MIS


DataFlow Systems

Flexible hardware system for process analyzing and optimizing with Windows software.

DataFlow with USB systemDataFlow accessories

DataFlow system







Type 2865B...16-channel system incl. software
Type 2805A...DataFlow software

DataFlow accessories







» Modules and cables

 

 
 
QualityMolding
Logo_QualityMolding_Teaser_110.gif
Quality Molding is the 100% quality seal for injection molding processes.
more...

News 29.10.2010
Img_clearpixel
Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
more...

Velocity Box
Kistler är distributör för VBOX i Skandinavien.
Representative of Racelogic VBOX Speed and Distance Sensors
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +46 31 871 566