Glossary
Zero point (Piezoresistive Sensor)
Symbol ZMO Unit M.U. also Offset: The measurement signal of a piezoresistive sensor at zero measurand applied with defined temperature and defined excitation current or voltage. Note: Piezoresistive sensors are supplied with a zero point value on the test certificate documenting the measurement signal at zero measurand, at reference current IRef and reference temperature TRef.
|