Kistler Korea




Glossary

All  |  A  |  B  |  C  |  D  |  E  |  F  |  G  |  H  |  I  |  L  |  M  |  N  |  O  |  P  |  Q  |  R  |  S  |  T  |  U  |  V  |  W  |  Z 

Quantity of indication

Symbol

I

Unit

M.U.

Electrical or mechanical quantity of a sensor, a measuring chain or, electrical device that represents the measurand and which is functionally related to it.

Note: Dependent on the sensor type and the device of indication, the measurement signal is presented in: pC, mV/V, mV, bar, N, Nยทm, mm, m/s2, V, Hz, etc.

The term "Measurement signal" is equivalent to "Quantity of indications".

 
 
Kistler View 2012

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013