Acceleration,
Force, Pressure,
Torque, FEM





Process Industry

Reliability and resistant materials are the most important criteria for pressure sensors used in the process industry. Sensors made of ceramics or corrosion-resistant metals are employed. Typical applications in the diverse sectors involved include:

  • Metering pumps,
  • Autoclaves,
  • Bioreactors,
  • Compressors.

Pressure sensors for the processing industry
 

Kistler pressure sensors naturally meet your special requirements in the processing industry, for example:

  • Very resistant to media used
  • Small dead volume
  • Explosion protected design

» Direct access to the Product Finder, Pressure Mesurement

 
 
News 10.12.2010
Miniature, cube-shaped, high-sensitivity, low-noise triaxial MEMS capacitive accelerometer with
High-Sensitivity, Miniature Triaxial K-Beam® MEMS Capacitive Accelerometer Family
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013