Manufacturing




Cutting Tool Monitoring

Tools and processes on machine tools for metal cutting are monitored with a wide variety of force, strain, vibration, noise emission and effective power sensors. Monitoring of the cutting forces generally gives the best information. Three cutting force components have to be measured very accurately for reliable monitoring of tool wear in particular. For many lathe tool wear mechanisms evaluation of all three force components and their weightings is much more reliable than monitoring just one. One force component is often sufficient for collision and tool breakage monitoring. However, measuring the forces in all three directions increases the reliability even in this case.

3-component force sensors
For tool breakage monitoring Type 910xA... / 9601A... 1-, 2- or 3-component force sensors are used in combination with the Type 5034A... charge amplifier with its electrically isolated measuring channels.
Multicomponent force sensor

Typ 9602...  multicomponent force sensor with integrated electronics for direct mounting under the turret housing in the standard sized recess.


» Direct access to the Product Finder, Manufacturing

 
 
Maximum
XY Monitoring

CAD Download
Kistler CAD Download Service
Kistler CAD Download Service Brings Sensors and Electronics Straight into Design
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013