Various lists are implemented in CoMo MIS, displaying data by production order number, by batch or by CoMo Injection. In current production orders these tables contain links to the CoMo Injection is installed at the molding machine; these links also open a browser window with the current information on the CoMo Injection. There are further links to the statistics data and to the CurveViewer function for each batch. Production batches with a high rejection rate can be identified directly from the indicated efficiency (good cycles/total cycles).
Like CoMo Injection, CoMo MIS is also web-based and allows access to data without requiring additional software to be installed. The database system can be installed on Windows XP, Vista or Server 2003.