Engines




Plug & Go – Hardware and Software
Optimized for Convenience and Portability

Key features of the KiBox are its compact size, modular vehicle accessories and the fact that all the sensor connections are located on the front panel.

KiBox top view

1) Standard KiBox hoop guards:
    • Protects all cable connections
    • Ensures ventilation gaps
    • Provides KiBox with mechanical
      protection
    • Stackable for subsequent system
      expansion
    • Elements for securing with belts
      or screws
    • Convenient handle for carrying safely 

KiBox front side

2) Universal voltage inputs:
    • 8 channels
    • +/-10 V
    • 16-bit amplitude resolution
    • 1,25 MHz sampling rate

3) Crank angle and trigger signals:
    • 2 channels for Hall, inductive or
      optical crank angle encoder
    • 40 MHz sampling rate

4) Current probe connections:
    • 2 channels
    • +/-1 V
    • 12-bit amplitude resolution
    • 2,5 MHz sampling rate

5) Slots for amplifiers with or 
    without Kistler PiezoSmart®

KiBox back side

6) GigaBit Ethernet port:
    • For local networks with Ethernet
      switch
    • or direct PC connection

7) Connection for power supply:
    • 10...32 VDC
    • 100...250 VAC
    • Power consumption approx. 60 W

8) CAN Data output



» Direct access to the Product Finder, Engines

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013