Plastics




Benefits at a Glance

Kistler sensors and systems can be used to cut costs in a variety of phases, either by speeding up, by optimizing or by automating processes. The systems are based on the most important process parameter, namely cavity pressure. They are therefore extremely objective, independent, and the decision between good/bad part is made at the earliest possible moment: immediately when the part is ejected from the mold. Cavity pressure represents a window looking into the injection mold.

Mold sampling without mold filling studies

Mold trial and optimization
Optimization is significantly speeded up by relying on avity pressure as the most objective process parameter. Cavity pressure provides detailed process information and enables rapid optimization in accordance with specific rules. The exposure of defects in the mold makes it possible to reduce the number of mold trial iterations.

Optimum quality, shortest possible cooling and cycle times

Start-up
Starting the process on the basis of a reference curve of mold cavity pressure considerably shortens the time required to arrive at the first product of satisfactory quality. When production commences, the process is optimized in line with the reference curve that has been specified on a one-off basis, and the requisite quality is thus achieved in the shortest time possible.

Zero Defects in Large-Scale Production

Production – Zero-defect production
Defective parts are automatically detected by Kistler systems and scrap gates or robots are activated. This identification of defective parts means that the safety margins with filling pressure are no longer required, and the service life of molds is considerably extended. A lot of process variations can be eliminated by means of open- and closed-loop process control based on mold cavity pressure.

Quality Assurance

Quality Assurance
With Kistler systems, quality assurance is integrated the production process and automated. Storing the most important process parameters enables production and quality reports to be generated automatically and even individual parts to be traced.

Cost Savings

Materials:
  • Less waste
  • Fewer cycles involved in mold trial and optimization during set-up
  • Optimized processes cut number of cycles involved in production

    Machines:
  • Shorter mold trial, optimization, set-up and production phases.
  • Reduction of machine utilization times

    Human Resources:
  • Shorter moldtrial, optimization and set-up
  • No manual quality assurance in the course of production
  • Automated quality and process monitoring

    Quality Assurance:
  • Automated quality assurance

    Customer Relations:
  • No warranty costs
  • No customer complaints
  • No sorting
  • No downgrading in supplier ranking

    Molds:
  • Prompt detection of mold problems in the course of mold trial
  • Lower mold wear involved in production
  •  
     
    QualityMolding
    Logo_QualityMolding_Teaser_110.gif
    Quality Molding is the 100% quality seal for injection molding processes.
    more...

    News 29.10.2010
    Img_clearpixel
    Kistler and STASA develop an automatic method for the prognosis of injection molded part quality
    more...

    Top Top
    Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013