Engines




Product Range

Kistler is an engine measurement pioneer and market leader. Our strength lies in the development of high-precision sensors. Depending on the application, those supplied include long-lasting piezoelectric sensors for measuring cylinder pressures. Durable sensors are available for monitoring pressures in diesel injection systems.

221_ProductRange_5.jpg
Engine Diagnostics (off-line)

You want to readily measure and adjust the current state of your cylinders offline at service intervals?

Robust yet handy meter for measuring peak pressures Engine Peak Meter
Typ 2516A...

221_ProductRange_1.jpg

Monitoring & Control (on-line)

You want to monitor all cylinders online, or control your engine optimally with the aid of the cylinder pressure signal?

 
 
News 07.04.2010
KiBox® – mobile combustion analysis system during winter test
Kistler involved in winter testing: expert support during test runs under extreme conditions
more...

KiBox® To Go

Top Top
Recommend page| Print| Disclaimer| Trademarks| Webmaster| e-Contact| +82 2 597 6013