| |
Kistler Korea
|

|
제품 자료
|
Kistler는 다양한 연구 및 개발, 제조 분야에서 활용되는 압력 센서, 힘 센서, 토오크 센서 및 가속도 센서를 공급하고 있습니다.
|
Sensor for compression forces, 0 … 2 N to 0 … 200 N
|

|

|

|

|
|
Model
|
|
|
Sensor, preloaded (Tension/compression force)
|
|
Calibration
|
|
|
calibrated
|
|
Measuring Range
|
|
kN
|
0.02...0.2
|
|
Sensitivity
|
|
pC/N
|
≈-81
|
|
Natural Frequency
|
|
kHz
|
>50
|
|
Operating temperature range
|
|
°C
|
-50...180
|
|
Outer Diameter
|
|
mm
|
4.4
|
|
Length
|
|
mm
|
12.5
|
|
Connection
|
|
|
M4x0,35 neg.
|
|
Thread inner
|
|
|
M2
|
|
Thread outer
|
|
|
M5x0,5
|
|
Mass
|
|
g
|
2.5
|
|
Further information
|
|
|
see data sheet
|
|
Measuring range
|
Characteristics
The highly sensitive measuring element fitted under low preload gives the sensor very high rigidity with simultaneously low transverse force sensitivity. The sensor body has an M5x0,5 external thread and a sealed, ceramic-insulated connecting plug. The force is introduced via the M2 tapped bore at the front.
|
Applications
The miniature size is ideal for installation in confined spaces. Wide range of application in product testing and for highly sensitive force measurements in research and development, or for the construction of miniature force plates and sensor arrays with 7,5 mm grid dimensions.
|
|
|
Top  |
|
|
|