|
Home
|
Search
|
Contact
|
Sitemap
|
Login/Registration
|
|
English
|
Kistler Korea
Engines
Vehicles
Manufacturing
Plastics
Biomechanics
Road & Traffic (WIM)
Acceleration,
Force, Pressure,
Torque, FEM
Kistler Korea
Products
Pressure
Force
Torque
Strain
Acceleration
Movement
NC Joining Module
Electronics
Software
Accessories
Calibration
Locations / Addresses
News & Press
Jobs & Careers
Kistler Corporation
Support / Download
Shows & Meetings
제품 자료
Kistler는 다양한 연구 및 개발, 제조 분야에서 활용되는 압력 센서, 힘 센서, 토오크 센서 및 가속도 센서를 공급하고 있습니다.
|
Display imperial units
|
Type number
Applications / Products
(all)
Engine measuring technology
Pressure measurement, gen.
Biomechanics
Force, torque and strain measurement, gen.
Plastic measurement technology
Road and Traffic (WIM)
Vehicles, Automotive Research & Development
Acceleration
NC Joining Modules
Search Results
Basic Data 93x3...
Product details 9827A1392
Tie bar extension measuring chain, clamped, ø16 mm
Downloads
Accessories
Specifications
Type 9827A1392
Mounting
integrated in structure
Calibration
calibrated
Measring Range
με
±500.0
Sensitivity
mV/με
-7.3...
Length
mm
31
Operating temperature range
°C
-20...85
Diameter
mm
16
Connection
8 pol. neg. DIN 45326
Further information
see data sheet
Cable is exchangeable
No
Measuring range
Characteristics
Tie bar extension measuring chain consisting of a quartz longitudinal measuring pin with integrated cable and a miniature charge amplifier.
Applications
The measurement of the tie bar extension in one tie bar of an injection molding machine or press can be used to monitor or control the damping force.
Top
Recommend page
|
Print
|
Disclaimer
|
Trademarks
|
Webmaster
|
e-Contact
|
+82 2 597 6013